Product  BS71121-0/21

Vision System

Area Light

Order number: 3071886

Alternative order number : 71886

    • Close-range illumination
    • Light intensity, adjustable
    • Protection class: IP20
    • Color: white
    • Power supply: 24 VDC
    • Cable, 2 m
#

General data

EAN 662488718862
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 94054239900
Country of origin US
Weight 358 g

Technical Data

Cable length 2.0 m

Select Country

Turck worldwide

to top