Product VB2-M23ST-M23KU-RKF50-01
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3067928Alternative order number : 67928
- Cable, PVC, 2 m
- Protection class IP67
- Operating voltage: 24…240 VDC or 24…240 VAC

General data
| EAN | 662488679286 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 117 g |
Technical Data
| Cable length | 0.150 m |

