Product  WSC-WKC5701-3M

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6629395
    • Female M12, angled, 8-pin
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 3 m
#

General data

EAN 4047101351507
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 176 g

Technical Data

Application Signal
Design Connection Cable
Connector A Female, M12 × 1, Angled, A-coded
Number of pins 8
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Voltage 30 V
Current 2 A
Cable diameter Ø  5.7 mm
Cable length 3.0 m
Cable jacket PVC, Black
Number of Conductors 8
Protection class IP67, IP69K
Approvals cULus

Select Country

Turck worldwide

to top