Product VT2-FKM8-FKM8-FSM8
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3073177Alternative order number : 73177
- M12 × 1 cable with male end, 150 mm, 6-pin
- Teach‐in programming
- Response time, adjustable
- Red visible light
- Operating voltage 15…24 VDC
- Optical sensitivity, adjustable
- Switch-off delay (0…100 ms)

General data
| EAN | 662488731779 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 127 g |
Technical Data
| Cable length | 0.150 m |

