Product VT2-FKM4.4-FSM4.4-FSM4.4
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3058417Alternative order number : 58417
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C

General data
| EAN | 662488584177 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365080000 |
| Country of origin | CN |
| Weight | 172 g |
Technical Data
| Cable length | 2.0 m |

