Product VB2-FSM5-2FKM4.4
2-Way Splitter
Y-Splitter without Cable, M12 × 1 Male - 2x M12 × 1 Female
Order number: 6930562- M12 male connector, 5-pin
- M12 female connector, 4-pin
- RoHS-compliant
- Protection class IP67

General data
| EAN | 4047106162610 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85366990990 |
| Country of origin | CN |
| Weight | 50 g |
Technical Data
| Application | Signal |
| Design | Y-splitter |
| Connector A | Male, M12 × 1 |
| Connector B | 2 x Female, M12 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 60 V |
Mounting accessories
|
WRENCH-FW/SIZE 17MM | 6936175 |
|
TORQUE-WRENCH-SET-AS
Torque wrench set; handles with adjustable torque 0.4-1.0 Nm, torque wrench for M8 (SW9), fork wrench for M12 (SW 14) |
6936170 |

