Product VB2-FSM4.4-2FKM4
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6628425- Female M12, straight, 2-pin
- Jacket material: PVC
- Jacket color: blue
- Flame retardant
- Resistant to chemicals and oils
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 25 m

General data
| EAN | 4047101319422 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 772 g |
Technical Data
| Application | Signal |
| Design | Connection Cable |
| Connector A | Female, M12 × 1, Straight, A-coded |
| Voltage | 250 V |
| Cable length | 25.0 m |
| Cable jacket | PVC, Blue |
| Approvals | cULus |
Mounting accessories
|
PS016A-511-LI2UPN8X-H1141 | 6832979 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |

