Product YB2-FSM5-2FKM5.4/S1063
Safety Light Curtain
Receiver
Order number: 3809158- Rugged housing
- Protection class IP67
- Diagnosis display for status and error indication
- Scan field L: 1680 mm
- Optical Alignment aid
- No blind zone
- Range: 0.1…12 m
- Resolution: 23 mm
- Operating voltage: 24 VDC
- No restart interlock
- Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
- Category 4 Ple acc. to EN ISO 13849-1
- SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
- Shock and vibration resistant acc. to IEC 61496-1
- The device is supplied without wiring or mounting brackets. Wiring and mounting brackets must be selected under connection or mounting accessories and are required to operate the device.

General data
| EAN | 662488074128 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 3740 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

