Product YB2-FSM5-2FKM5.4-P7X3
Ultrasonic Sensor
Retroreflective Sensor
Order number: 1610079- Rectangular transducer front
- Cylindrical housing M18, potted
- Connection via M12 x 1 male
- Temperature compensation
- Teach-in range: 15…98 cm
- Resolution: 1 mm
- Aperture angle of sonic cone: ±16 °
- 1 x switching output, PNP
- Configurable via Teach-In
- Parameterizable NO/NC

General data
| EAN | 4047101392739 |
| eCl@ss-Code (V5.1.4): | 27272802 -/- Retroreflective ultrasonic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 64 g |
Data Sheets
| German | 1029 KB |
| English | 1029 KB |
| French | 1030 KB |
| Spanish | 1030 KB |
| Czech | 1030 KB |
| Dutch | 1029 KB |
| Romanian | 1030 KB |
| Russian | 1035 KB |
| Polish | 1031 KB |
| Chinese | 1071 KB |
| Turkish | 1030 KB |
Approval/Declaration
Manual
| Operating instructions ultrasound sensors ”Compact” | 2608 KB |
Product Catalog
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

