Product  CMB8251-0

Field-Wireable Connector

Female Connector M12 × 1, Angled

Order number: 6930215
    • Metal housing
    • Shieldable
    • Shield ring
    • Die-cast threaded ring
    • Screw-clamp terminal
    • A-coding
    • 5-pin
    • Cable feedthrough 6…8 mm
    • Core cross-section 0.14…0.75 mm2
#

General data

EAN 4047101458800
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 71 g

Technical Data

Application Signal
Connector A Female, M12 × 1, Angled, A-coded
Number of pins 5
Connection mode Screw/clamp connection
Housing material Die-cast Zinc, GD-Zn, nickel-plated
Coupling nut/screw material Die-cast Zinc, GD-Zn, Nickel-plated
External diameter of the cable 6…8 mm
Core cross-section/Clamping ability 0.14…0.75 mm²
Voltage 60 V
Current 4 A
Approvals cULus recognized

Select Country

Turck worldwide

to top