Product  RSM43-10M

Photoelectric Sensor

Diffuse Mode Sensor

Miniature Sensor

Order number: 3070267

Alternative order number : 70267

    • Cable, PVC, 9 m
    • Protection class IP67
    • Ambient temperature: -20…+55 °C
    • Ideal for confined spaces
    • Operating voltage: 10…30 VDC
    • PNP switching output, dark operation
#

General data

EAN 662488702670
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 1 g

Technical Data

Cable length 9.0 m

Select Country

Turck worldwide

to top