Product  RSE4.4T-J12

LED Signal Light

Tower Light

Order number: 3019265

Alternative order number : 19265

    • Plastic housing, black
    • Protection class IP50
    • EMI and RFI immune
    • Monochrome: Red (COL 1)
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper max. 92 dB
#

General data

EAN 662488192655
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 250 g

Select Country

Turck worldwide

to top