Product BSV4140-0/11
Glass Fiber
Single Conductor
Order number: 3017355Alternative order number : 17355
- Operating mode: Opposed mode sensor
- Stainless steel jacket, flexible
- Operating temperature of fiber-optic jacket: -140…+249 °C
- End sleeve for sensor: Brass, thread 5/16"-24
- Operating temperature of fiber-optic tip: -140…+249 °C
- Optical fiber, bundle diameter: 3.2 mm
- Optical fiber, total length: ± 914 mm

General data
| EAN | 662488173555 |
| eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
| Customs tariff number | 90011090900 |
| Country of origin | US |
| Weight | 118.84 g |
Technical Data
| Ambient temperature | -140…+249 °C |

