Product  FW-MRSPM0416-P-S-0810

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6632870
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 1.5 m
#

General data

EAN 4047101483093
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 55 g

Technical Data

Application Signal
Connector A Male, M12 × 1, Straight, A-coded
Number of pins 3
Housing material Plastic, TPU
Coupling nut/screw material Brass, CuZn, Nickel-plated
Voltage 250 V
Current 4 A

Select Country

Turck worldwide

to top