Product  RSSW451-20M

Measuring Light Screen

Emitter

Order number: 3038529

Alternative order number : 38529

    • Minimum target size 9.7 mm
    • Scan field 286 mm
    • Max. sensing range 6.1 m
    • Operating voltage 11.8…12.2 VDC (from controller)
    • Protection class IP65
    • Adjustment via software
#

General data

EAN 662488385293
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85437090990
Country of origin US
Weight 898 g

Technical Data

Approvals CE, cULus recognized

Select Country

Turck worldwide

to top