Product RKSW-D9T451-20M
Accessories
Thermowell
For Temperature Sensors
Order number: 9910473- Thermowell for mounting temperature probes
- End tip diameter 6 mm
- Process connection dairy screw connection DN25 acc. to DIN 11851
- Immersion depth 250 mm
- For use in food and pharmaceutical applications
- Surface roughness Ra > 0.8 µm

General data
| eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
| Customs tariff number | 73072910900 |
| Country of origin | IT |
| Weight | 208 g |

