Product RKM52-4-RSM52
LED Light Strip
In the Plastic Housing
Order number: 3815860- Flexible LED linear light
- Daylight white
- Protection class IP67/IP69K
- Operating voltage: 24 VDC
- Connection: 150-mm cable with male connector, M12 × 1, straight, 4-pin
- 10 × LMBWLF12C transparent silicone clamps included in the delivery
- Capacitive dimming button LC15T-127AP1RBGQP (optional) not included in the delivery
- Light length L: 3000 mm

General data
| EAN | 662488148072 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 85395100000 |
| Country of origin | TW |
| Weight | 341 g |

