Product RKM52-1-RSM52
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100003653- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range -15…85 psi relative
- 10…30 VDC
- Analog output 4…20 mA
- Process connection 1/4"-18 NPT male thread
- Plug-in device, M12 × 1
- ATEX, IECEx
- Category II 1/2 GD, Ex zone 0

General data
| EAN | 4047101483260 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 93 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 955 KB |
| English | 955 KB |
| French | 955 KB |
| Spanish | 955 KB |
| Czech | 956 KB |
| Dutch | 955 KB |
| Romanian | 956 KB |
| Russian | 263 KB |
| Polish | 956 KB |
| Chinese | 1000 KB |
| Turkish | 956 KB |
ATEX Approval
Approval
| cULus — E302799 | 73 KB |
| EU DoC | 162 KB |
| China RoHS information | 240 KB |
| GOST/EAC certificate for Russia | 1363 KB |
| UK Type Examination Certificate | 263 KB |

