Product RSM52-15M
Photoelectric Sensor
Laser Distance Sensor (Triangulation)
With Switching Output
Order number: 3097538Alternative order number : 97538
- 4-digit 7-segment LED display
- 3 buttons
- Output indicator (yellow)
- IP67/69K
- ECOLAB-certified
- Range: 35…110 mm
- Laser class 1, red, 655 nm, acc. to IEC 60825-1:2007
- Operating voltage: 12…30 VDC
- 1 × PNP switching output
- Rectangular design
- Stainless steel housing (1.4404 )

General data
| EAN | 662488975388 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 142 g |

