Product WSSW-WKSW451-15M
LED Signal Light
Tower Light
Order number: 3013014Alternative order number : 13014
- Black plastic housing
- EMI and RFI immune
- Protection class IP67
- Cable 2 m
- Multicolor: Yellow (COL 1) / Blue (COL 2) / Green (COL 3) / Red (COL 4)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488130145 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 318 g |
Technical Data
| Cable length | 2.0 m |

