Product WKM43-0.3-WSM43
LED Signal Light
Tower Light
Order number: 3025627Alternative order number : 25627
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Colors: Blue rotating (COL 1) / Green rotating (COL 2) / Yellow rotating (COL 3) / Red rotating (COL 4)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper: Sealed, continuous tone max. 94 dB

General data
| EAN | 662488256272 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 341 g |
Technical Data
| Cable length | 2.0 m |

