Product WKM43-10-WSM43
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3033372Alternative order number : 33372
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488333720 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 93 g |

