Product WKM43-1-RSM43
Actuator, Sensor and Supply Cable, PUR
Connection Cable
Order number: 6627084- Female M8, straight, 4-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 8.0 m

General data
| EAN | 4047101301991 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 231 g |
Technical Data
| Application | Signal, Power |
| Design | Connection Cable |
| Connector A | Female, M8 × 1, Straight |
| Number of pins | 4 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Current | 4 A |
| Cable diameter | Ø 4.5 mm |
| Cable length | 8.0 m |
| Cable jacket | PUR, Black |
| Number of Conductors | 4 |
| Protection class | IP67, IP69K |
| Special features | Suitable for drag chain use |
| Approvals | cULus |

