Product BWS8151-12.5
Actuator and Sensor Cable, PUR
Connection Cable
Order number: 6630595- Female M12, angled, 4-pin
- Shield on coupling nut/screw
- Jacket material: PUR, shielded
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 50 m

General data
| EAN | 4047101381344 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 2205 g |
Technical Data
| Application | Signal |
| Connector A | Female, M12 × 1, Angled, A-coded |
| Number of pins | 4 |
| Housing material | Plastic, TPU |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| Voltage | 250 V |
| Current | 4 A |
| Special features | Shielded, Shielding on coupling nut, Suitable for drag chain use |
| Approvals | cULus |

