Product MF-R80
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3045161Alternative order number : 45161
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Selectable light/dark operation or light operation with alarm function
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488451615 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 54 g |
Technical Data
| Construction size | 30 x 30 x 54 mm |
| Housing diameter | Ø 18 mm |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69 |

