Product BTS-DSU35-ZF10-M10
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3049228Alternative order number : 49228
- Male M12 × 1, 4-pin
- Metal housing, ZN, black
- Protection class IP67
- Operating voltage 10…30 VDC
- NPN switching output
- Light/dark operation

General data
| EAN | 662488492281 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 146 g |
Technical Data
| Construction size | 42 x 18 x 76.2 mm |
| Housing material | Metal, Zinc Alloy Die-Cast, Black-finished |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |

