Product  BTS-DSU35-ZF07-M8

Pressure Transmitter

With Current Output (2-Wire)

Order number: 6836529
    • Fully welded metal measuring cell
    • Pressure range 0…40 bar rel.
    • Pressure peak orifice
    • 7…33 VDC
    • Analog output 4…20 mA
    • Process connection G1/4" female thread, front sealing
    • Connector device, M12 × 1
#

General data

EAN 4047101399790
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Technical Data

Process connection G 1/4” female thread (front sealing)
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Ambient temperature -30…+85 °C
Protection class IP67

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top