Product  BTS-DSU35-ZF05-M6

Inductive Sensor

With Increased Temperature Range

Order number: 1011121
    • Rectangular, height 40 mm
    • Variable orientation of active face in 9 directions
    • Plastic, PBT-GF30-VO
    • High-luminance corner LEDs
    • Optimum view of operating voltage and switching state from any position
    • Temperatures up to +100 °C
    • DC 2-wire, nom. 8.2 VDC
    • Output acc. to EN 60947-5-6 (NAMUR)
    • Terminal chamber
    • ATEX category II 2 G. Ex Zone 1
    • ATEX category II 1 D, Ex Zone 20 for temperatures up to +70°C
    • SIL 2 acc. to IEC 61508
#

General data

EAN 4047101062007
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 237 g

Technical Data

Mounting conditions Non-flush
Construction size 114 x 40 x 40 mm
Housing material Plastic, PBT-GF30-V0, Black
Ambient temperature -25…+100 °C
Protection class IP67

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top