Product  BTS-DSU35-ZF04-M6

BL67 base module

1 × 7/8” Connector, 5-pin

Order number: 6827190
    • Passive connection components for power feeding module
    • Quick replacement of electronics in wired state
    • Mechanical coding prevents incorrect electronic modules from being plugged in accidentally
    • Protection class IP67
    • 7/8“ connection technology
    • 5-pin
    • Sensor supply
    • Field resp. load voltage supply
    • 1 port
#

General data

EAN 4047101109177
eCl@ss-Code (V5.1.4): 27250301 -/- Module rack (periphery)
Customs tariff number 85366990990
Country of origin DE
Weight 189 g

Technical Data

Construction size 145 x 32 x 72 mm
Ambient temperature -40…+70 °C
Protection class IP67

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top