Product B4251-0/9
Photoelectric Sensor
Laser Measuring System
Order number: 3054087Alternative order number : 54087
- Cable with male end M12 × 1, 8-pin, 0.15 m
- Measuring range 45…60 mm
- Focal point at 70 mm
- Operating voltage 12…30 VDC
- Analog output 4…20 mA
- Indication of signal intensity
- Alarm output
- Slow, medium and fast operation mode adjustable

General data
| EAN | 662488540876 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 283 g |
Technical Data
| Ambient temperature | -10…+50 °C |
| Protection class | IP67 |

