Product BS4251-0/9
Converter
Thermistor to Modbus
Order number: 3810626- Protection classes IP67, IP68
- Compact housing
- In-line mounting
- Connection via female connector, M12 × 1, 5-pin and male connector, M12 × 1, 5-pin
- Operating voltage: 10…30 VDC
- Input: thermistor
- Output: Modbus RTU
- Converts the temperature signal into a 16-bit register value

General data
| EAN | 662488087340 |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 96 g |
Technical Data
| Ambient temperature | 40…+70 °C |
| Protection class | IP67 |
| Approvals | CE, UKCA, cULus |

