Product HSA-M6-QR14
Flow Sensor
Order number: 100001007- Screw-in adaptor with process connection NPT 1/2" male thread included in delivery
- Electronics housing material/medium contact 1.4404 (316L)/1.4571 (316Ti)
- Immersion depth 16.9 mm
- Process value display with bar graph
- Flow monitoring for liquid media
- Protection classes IP66, IP67 and IP69K
- Adjustment of flow speed via teach function
- 10…33 VDC
- NO/NC contact, PNP/NPN output, IO-Link
- Connector, M12 × 1

General data
| EAN | 4047101446654 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 389 g |
Technical Data
| Process connection | 1/2″ NPT male thread |
| Immersion depth L | 16.9 mm |
| Mounting conditions | Immersion sensor |
| Construction size | 141.4 x 38 x 49 mm |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5 |
| Ambient temperature | -40…+80 °C |
| Protection class | IP66/IP67/IP69K |
Data Sheets
| German | 107 KB |
| English | 106 KB |
| French | 106 KB |
| Spanish | 106 KB |
| Czech | 106 KB |
| Dutch | 105 KB |
| Romanian | 105 KB |
| Russian | 124 KB |
| Polish | 107 KB |
| Turkish | 107 KB |
Approval/Declaration
Configuration File
Configuration Software
Manual
| FS100 — Instructions for use | 1304 KB |
| IO-Link parameters | 319 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |

