Product M1-Q25L
Accessories
Mounting Bracket
For Linear Position Sensors LI-Q25L
Order number: 6901045- Mounting foot for linear position sensors Q25L
 - Anodized aluminum
 - Packaging unit: 2 pcs.
 - Recommended torque: 3 Nm
 

General data
| EAN | 4047101229035 | 
| eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) | 
| Customs tariff number | 76169990990 | 
| Country of origin | DE | 
| Weight | 25 g | 
Technical Data
| Accessory type | Mounting bracket | 
| For use with | Linear position sensors | 
| Construction size | 68.1 x 15.2 x 10 mm | 

