Product BS5133-0
Field-Wireable Connector
Male Connector M8 × 1/Ø 8 mm, Straight
Order number: 6901012- Metal coupling nut
 - Protection class IP67
 - Schraub-Klemmanschluss
 - Field-wireable connector
 - Mechanical connection M8/Ø 8 mm
 - Straight design
 - 3-pin
 - metr. Screw-in thread M11 × 0.75
 - Cable feedthrough 3.5…5.0 mm
 

General data
| EAN | 4047101435733 | 
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) | 
| Customs tariff number | 85366990990 | 
| Country of origin | DE | 
| Weight | 12 g | 
Technical Data
| Application | Signal | 
| Connector A | Male, M8 × 1, Straight | 
| Number of pins | 3 | 
| Connection mode | Screw/clamp connection | 
| Screw-in thread | M11 × 0.75 | 
| Housing material | Plastic, PBT | 
| Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated | 
| External diameter of the cable | 3.5…5 mm | 
| Core cross-section/Clamping ability | 0.14…0.5 mm² | 
| Voltage | 60 V | 
| Current | 4 A | 
| Approvals | cULus recognized | 
Data Sheets
| German | 632 KB | 
| English | 632 KB | 
| French | 634 KB | 
| Spanish | 633 KB | 
| Czech | 633 KB | 
| Dutch | 632 KB | 
| Romanian | 632 KB | 
| Russian | 629 KB | 
| Polish | 634 KB | 
| Chinese | 666 KB | 
| Turkish | 633 KB | 
Approval/Declaration
| UL Approval | 341 KB | 
| CE Declaration of Conformity | 120 KB | 
| RoHS and REACH Manufacturer's Declaration | 280 KB | 

