Product BTS-DSU35-EBE1-2
Photoelectric Sensor
Diffuse-Mode Laser Sensor (Runtime Measurement)
With Switching Output and IO-Link
Order number: 3801131Alternative order number : 801131
- 2-line, 8-segment display
- Cable, PVC, 150 mm with M12 × 1 male connector, 5-pin
- Range: 0.05…12 m
- Laser class 2, red, 660 nm, acc. to IEC 60825-1:2007
- Resolution: 0.3…3 mm
- Operating voltage: 12…30 VDC
- Output 1: PNP switching output with IO-Link communication
- Output 2: PNP switching output, alarm output or pulse frequency modulation (PFM)
- Transmission of process value and parametrization via IO-link

General data
| EAN | 662488008239 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 403 g |
Technical Data
| Cable length | 0.150 m |
| Construction size | 77 x 26 x 56 mm |
| Housing material | Metal, Zinc Alloy Die-Cast, Black |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |

