Product PB-08/03
LED Linear Light
In the Metal Housing
Order number: 3087835Alternative order number : 87835
- ON/OFF switch
- Cascadable
- Light beam: 285mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color: White
- M12 x 1 male, straight, 4-pin
- Window with 25-degree lens
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488878351 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 418 g |
Technical Data
| Electrical connection | Connector |
| Protection class | IP50 |

