Product  BS23171-8.5

Actuator and Sensor Cable, PUR

Extension Cable

Order number: 6627363
    • Female Ø 8, straight, 3-pin, snap-on type
    • Male Ø 8 mm, straight, 3-pin, snap-on type
    • Sheath material: PUR
    • Sheath color: black
    • Qualified for drag chain use
    • Resistant to weld splatter
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • RoHS conform
    • Protection class IP67
    • Cable length: 0.6 m
#

General data

EAN 4047101284485
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 21 g

Technical Data

Application Signal
Design Extension Cable
Connector A Female, Ø 8 mm, Straight
Number of pins 3
Connector body Plastic, TPU, Black
Connector B Male, Ø 8 mm, Straight
Number of Pins 3
Connector body Plastic, TPU, Black
Current 4 A
Cable diameter Ø  4.1 mm
Cable length 0.60 m
Cable jacket PUR, Black
Number of Conductors 3
Protection class IP67
Special features Suitable for drag chain use

Select Country

Turck worldwide

to top