Product  BTS-DSU35-EBE2

Actuator And Sensor Cable, PP-EPDM

Connection Cable

Order number: 6933725
    • M12 female connector, angled, 4-pin
    • Stainless steel coupling nut/screw
    • Sheath material: PP-EPDM
    • Sheath color: white
    • Resistant to acids and alkaline solutions
    • Resistant to detergents and disinfectants
    • Resistant to hydrolysis acc. to DIN EN 60068-2-78
    • Free from silicone and PVC
    • Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
    • Approvals: Ecolab, FDA
    • RoHS and REACH compliant
    • Protection classes IP67, IP69K
    • Cable length: 2.0 m
#

General data

EAN 4047101345179
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 65 g

Technical Data

Cable length 2.0  m
Ambient temperature 0…+80 °C

Select Country

Turck worldwide

to top