Product BTS-DSU35-EU1
LED Signal Light
Beacon
Order number: 3080994Alternative order number : 80994
- All-round LED display
- Individually controllable
- Mechanical screw-in thread M30 x 1.5
- Protection classes IP67/IP69K
- Colors: Yellow (COL 1) / Red (COL 2) / White (COL 3)
- Male M12x1
- Operating voltage 18…30 VDC

General data
| EAN | 662488809942 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 136 g |
Technical Data
| Construction size | 69 mm |
| Housing diameter | Ø 50 mm |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67/IP69 |

