Product BTS-DS20-KEY
Mounting Accessories
Actuation kit (puck)
Order number: 6900136- End position damped and switchpoint adjustable
- Hole pattern on flange surface: 80 x 30 mm (130 x 30 mm)
- Connection shaft (shaft extension) height: 20 mm/Ø: max. 22 mm

General data
| EAN | 4047101112108 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 91 g |
Technical Data
| Accessory type | Actuator (puck) |
| For use with | Dual sensors |
| Construction size | 37 mm |
| Housing diameter | Ø 40 mm |
| Housing material | Plastic, POM |

