Product 6ES7972-0BA12-0XA0
Field-Wireable Connector
Male Connector M8 × 1/Ø 8 mm, Angled
Order number: 6902810- Metal coupling nut
- Protection class IP67
- Penetration technology
- 3-pin
- M9.5 × 1 metric screw-in thread

General data
| EAN | 4047101496895 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 12 g |
Technical Data
| Device type | Field-wireable connector |

