Product  IM-PROG

Pressure Transmitter

With Voltage Output (3-Wire)

Order number: 100031695
    • Fully welded metal measuring cell
    • Pressure range 0…250 bar rel.
    • 12…33 VDC
    • Analog output 0…10 V
    • Process connection G1/8″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
    • Connector device, M12 × 1
#

General data

EAN 4047101578690
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Technical Data

Electrical connection Connector
Protection class IP67

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top