Product  AOH401-N

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3035913

Alternative order number : 35913

    • 7/8" connector, 3-pin
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Modulation frequency C, requires transmitters with the same frequency
    • Operating voltage: 24…240 VAC
    • Semiconductor relay output, SPST, dark operation
#

General data

EAN 662488359133
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365080000
Country of origin US
Weight 304 g

Technical Data

Ambient temperature -40…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top