Product EG-VA2020/BV67-T105
Industrial Ethernet Cable
Extension Cable
Order number: 6935267- Ethernet cable: 4-pin, AWG 26
- CAT 5E acc. to ISO/IEC 11801, EN 50173, EIA/TIA 568-A
- Jacket material: PUR
- Jacket color: green
- Shielding: aluminum-laminated polyester film, copper braid
- Jacket diameter: 4.8 mm
- Suitable for drag chain use
- UV resistant
- Oil resistant acc. to IEC 60811-2-1 and DIN VDE 0282 part 10
- Free from silicone, PVC and LABS
- Free from halogen acc. to IEC 60754-2
- Flame retardant acc. to IEC 60332-1-2
- Approval: cULus
- RoHS compliant
- Protection class IP67
- RJ45 male connector, straight, 4-pin
- M12 male connector, straight, D-coded
- Cable length: 5.0 m

General data
| EAN | 4047101388145 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 190 g |
Technical Data
| Network protocol | Ethernet |
| Ambient temperature | -25…+80 °C |
| Approvals | cULus |

