Product DF20EX
Actuator and Sensor Cable, PVC
Extension Cable
Order number: 6629948- Female M12, angled, 5-pin
- Male M12, straight, 5-pin
- Jacket material: PVC
- Jacket color: yellow
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 5.0 m

General data
| EAN | 4047101361834 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Ambient temperature | -5…+80 °C |
| Approvals | cULus |
Mounting accessories
|
RSSW RKSW 458-6M | U0398-426 |

