Product AIH41EX
Pressure Transmitter
With Current Output (2-Wire)
Order number: 6836179- Fully welded metal measuring cell
- Pressure range 0…2.5 bar rel.
- Pressure peak orifice
- 7…33 VDC
- Analog output 4…20 mA
- Process connection G1/2" male thread, back sealing and manometer (combi)
- Connector device, M12 × 1

General data
| EAN | 4047101395600 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
| Approvals | cULus |

