Product FD-G1/4AFM30/34G1/4 Dichtung a. AFM30/34
Ultrasonic Sensor
receiver
With Switching Output
Order number: 3040094Alternative order number : 40094
- Operating voltage: 10…30 VDC
- Switching output PNP, NO
- Blind zone: 0 cm
- Range: 60 cm

General data
| EAN | 662488400941 |
| eCl@ss-Code (V5.1.4): | 27272801 -/- Ultrasonic opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 590 g |
Technical Data
| Cable length | 9.0 m |
| Housing material | Plastic, PBT |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

