Product FSK-20P
Compact power supply module in IP67
24 VDC output voltage - 3.8 A output current
Order number: 6884257- Broad temperature range
- Status LED

General data
| EAN | 4047101385076 |
| eCl@ss-Code (V5.1.4): | 27049002 -/- DC supply |
| Customs tariff number | 85044083900 |
| Country of origin | DE |
| Weight | 808 g |
Technical Data
| Construction size | 85 x 172 x 35 mm |
| Housing material | Glass fiber-reinforced polyamide, PA66-GF25 |
| Ambient temperature | -25…+60 °C |
| Protection class | IP67 |

