Product FCS-N3/4T-NA
Inductive Linear Position Sensor
Order number: 100001941- Rectangular, aluminium / plastic
- Versatile mounting possibilities
- Measuring range displayed via LED
- Immune to electromagnetic interference
- Extremely short blind zones
- Resolution, 16-bit
- 4-wire, 15…30 VDC
- Analog output
- Programmable measuring range
- 0…10 V and 4…20 mA, improved machine safety possible through redundancy
- M12 × 1 connector, 5-pin

General data
| EAN | 4047101454666 |
| eCl@ss-Code (V5.1.4): | 27270702 -/- Inductive linear position sensor |
| Customs tariff number | 90318020000 |
| Country of origin | DE |
| Weight | 1468 g |
Technical Data
| Design | Profile |
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Aluminum/plastic, PA6-GF30, Anodized |
| Ambient temperature | -25…+70 °C |
| Protection class | IP66/IP67 |
Functional accessories
|
RKC5T-5/TXY | 6629770 |
|
QS30LV | 3072605 |
|
WKCV-FBY48BU-30M/5D | 8900453 |

