Product FCS-N1/2A4-NA-H1141/L100
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Order number: 3044335Alternative order number : 44335
- Male M12 × 1, 4-pin
- Metal housing, ZN, black
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage 10…30 VDC
- PNP switching output
- Light/dark operation

General data
| EAN | 662488443351 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 100 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Zinc Alloy Die-Cast, Black-finished |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
FAS4-CSG43 | 6821322 |
Functional accessories
|
RKC5T-5/TXY | 6629770 |
|
QS30LV | 3072605 |
|
WKCV-FBY48BU-30M/5D | 8900453 |
|
TW860-960-Q25L54-M-B130-450PCS | 100050370 |

